??
CAD model selection
ST 9827.80 x 560
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.80 x 560
BESTNR
Order No.
ST 9827.80 x 560
D
g6
80 mm
M
Thread
M12
D2
95 mm
D8
112 mm
L
560 mm
L1
8 mm
L2
-0.5
60 mm
L3
500 mm
WG
Weight
22.090 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions