??
CAD model selection
ST 9827.50 x 250
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.50 x 250
BESTNR
Order No.
ST 9827.50 x 250
D
g6
50 mm
M
Thread
M10
D2
63 mm
D8
80 mm
L
250 mm
L1
7 mm
L2
-0.5
47 mm
L3
203 mm
WG
Weight
3.850 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions