??
CAD model selection
ST 9827.38 x 200
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.38 x 200
BESTNR
Order No.
ST 9827.38 x 200
D
g6
38 mm
M
Thread
M10
D2
50 mm
D8
67 mm
L
200 mm
L1
7 mm
L2
-0.5
37 mm
L3
163 mm
WG
Weight
1.780 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions