??
CAD model selection
ST 9827.30 x 355
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.30 x 355
BESTNR
Order No.
ST 9827.30 x 355
D
g6
30 mm
M
Thread
M8
D2
40 mm
D8
57 mm
L
355 mm
L1
7 mm
L2
-0.5
37 mm
L3
318 mm
WG
Weight
1.970 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions