??
CAD model selection
ST 9827.24 x 125
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.24 x 125
BESTNR
Order No.
ST 9827.24 x 125
D
g6
24 mm
M
Thread
M8
D2
32 mm
D8
49 mm
L
125 mm
L1
6 mm
L2
-0.5
27 mm
L3
98 mm
WG
Weight
0.450 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions