??
CAD model selection
ST 9827.20 x 224
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.20 x 224
BESTNR
Order No.
ST 9827.20 x 224
D
g6
20 mm
M
Thread
M8
D2
25 mm
D8
42 mm
L
224 mm
L1
5 mm
L2
-0.5
23 mm
L3
201 mm
WG
Weight
0.552 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions