??
CAD model selection
ST 9827.15 x 224
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9827 - Guide pillars
Bill of material
ST 9827.15 x 224
BESTNR
Order No.
ST 9827.15 x 224
D
g6
15 mm
M
Thread
M8
D2
21 mm
D8
38 mm
L
224 mm
L1
5 mm
L2
-0.5
20 mm
L3
204 mm
WG
Weight
0.311 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions