??
CAD model selection
ST9825.063X280
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9825 - Guide pillar for industrial tool making, with shoulder
Bill of material
ST9825.063X280
BESTNR
Order No.
ST9825.063X280
D1
Diameter
63 mm
L
Length
280 mm
D2
Diameter
80 mm
D8
Diameter
97 mm
L1
Length
8 mm
L2
Length
80 mm
BM
Comment
with collar (guide tolerance g6)
WG
Weight
6.800 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions