??
CAD model selection
ST9825.050X200
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 9825 - Guide pillar for industrial tool making, with shoulder
Bill of material
ST9825.050X200
BESTNR
Order No.
ST9825.050X200
D1
Diameter
50 mm
L
Length
200 mm
D2
Diameter
63 mm
D8
Diameter
80 mm
L1
Length
7 mm
L2
Length
70 mm
BM
Comment
with collar (guide tolerance g6)
WG
Weight
3.100 kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions