??
CAD model selection
ST7181.63x250x300
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7181 - Quick-change guide pillars with disc and screw
Bill of material
ST7181.63x250x300
BESTNR
Order No.
ST7181.63x250x300
D1
63 mm
D3
56 mm
D5
Thread
M12
S
6 mm
L
299.8 mm
L1
250 mm
L4
30 mm
BM
Comment
Quick-change guide pillar
WG
Weight
6.970 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions