??
CAD model selection
ST7181.38x280x314
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7181 - Quick-change guide pillars with disc and screw
Bill of material
ST7181.38x280x314
BESTNR
Order No.
ST7181.38x280x314
D1
38 mm
D3
40 mm
D5
Thread
M8
S
6 mm
L
314.4 mm
L1
280 mm
L4
25 mm
BM
Comment
Quick-change guide pillar
WG
Weight
2.510 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions