??
CAD model selection
ST7181.32x180x206
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7181 - Quick-change guide pillars with disc and screw
Bill of material
ST7181.32x180x206
BESTNR
Order No.
ST7181.32x180x206
D1
32 mm
D3
30 mm
D5
Thread
M6
S
5 mm
L
206.4 mm
L1
180 mm
L4
20 mm
BM
Comment
Quick-change guide pillar
WG
Weight
1.170 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions