??
CAD model selection
ST7181.24x160x186
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7181 - Quick-change guide pillars with disc and screw
Bill of material
ST7181.24x160x186
BESTNR
Order No.
ST7181.24x160x186
D1
24 mm
D3
24 mm
D5
Thread
M6
S
5 mm
L
186.4 mm
L1
160 mm
L4
20 mm
BM
Comment
Quick-change guide pillar
WG
Weight
0.590 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions