??
CAD model selection
ST7181.20x140x158
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7181 - Quick-change guide pillars with disc and screw
Bill of material
ST7181.20x140x158
BESTNR
Order No.
ST7181.20x140x158
D1
20 mm
D3
18 mm
D5
Thread
M5
S
4 mm
L
158.4 mm
L1
140 mm
L4
16 mm
BM
Comment
Quick-change guide pillar
WG
Weight
0.350 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions