??
CAD model selection
ST7160.080X355
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7160 - Guide pillars for large tools
Bill of material
ST7160.080X355
BESTNR
Order No.
ST7160.080X355
D1
Diameter
80 mm
D2
Diameter
80 mm
L1
Length
355 mm
L2
Length
10 mm
L3
Length
32 mm
L4
Length
82 mm
L5
Length
4 mm
L6
Length
100 mm
R
Radius
3.0 mm
BM
Comment
for large tools with lubrication grooves
WG
Weight
13.870 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions