??
CAD model selection
ST7160.063X200
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7160 - Guide pillars for large tools
Bill of material
ST7160.063X200
BESTNR
Order No.
ST7160.063X200
D1
Diameter
63 mm
D2
Diameter
63 mm
L1
Length
200 mm
L2
Length
10 mm
L3
Length
32 mm
L4
Length
72 mm
L5
Length
4 mm
L6
Length
80 mm
R
Radius
2.5 mm
BM
Comment
for large tools with lubrication grooves
WG
Weight
4.828 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions