??
CAD model selection
ST7160.050X250
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7160 - Guide pillars for large tools
Bill of material
ST7160.050X250
BESTNR
Order No.
ST7160.050X250
D1
Diameter
50 mm
D2
Diameter
50 mm
L1
Length
250 mm
L2
Length
10 mm
L3
Length
25 mm
L4
Length
65 mm
L5
Length
4 mm
L6
Length
70 mm
R
Radius
2.5 mm
BM
Comment
for large tools with lubrication grooves
WG
Weight
3.800 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions