??
CAD model selection
ST7160.040X280
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7160 - Guide pillars for large tools
Bill of material
ST7160.040X280
BESTNR
Order No.
ST7160.040X280
D1
Diameter
40 mm
D2
Diameter
40 mm
L1
Length
280 mm
L2
Length
8 mm
L3
Length
20 mm
L4
Length
50 mm
L5
Length
4 mm
L6
Length
56 mm
R
Radius
2.0 mm
BM
Comment
for large tools with lubrication grooves
WG
Weight
2.740 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions