??
CAD model selection
ST7160.025X160
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7160 - Guide pillars for large tools
Bill of material
ST7160.025X160
BESTNR
Order No.
ST7160.025X160
D1
Diameter
25 mm
D2
Diameter
25 mm
L1
Length
160 mm
L2
Length
8 mm
L3
Length
20 mm
L4
Length
45 mm
L5
Length
4 mm
L6
Length
40 mm
R
Radius
2.0 mm
BM
Comment
for large tools with lubrication grooves
WG
Weight
0.600 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions