??
CAD model selection
ST7126.50X280X327
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Bill of material
ST7126.50X280X327
BESTNR
Order No.
ST7126.50X280X327
D1
Diameter
50 mm
D2
Diameter
63 mm
D8
Diameter
80 mm
L
Length
327 mm
L1
Length
7 mm
L2
Length
47 mm
L3
Length
280 mm
BM
Comment
with collar, with thread on both sides
WG
Weight
5.040 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions