??
CAD model selection
ST7126.40X280X317
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Bill of material
ST7126.40X280X317
BESTNR
Order No.
ST7126.40X280X317
D1
Diameter
40 mm
D2
Diameter
50 mm
D8
Diameter
67 mm
L
Length
317 mm
L1
Length
7 mm
L2
Length
37 mm
L3
Length
280 mm
BM
Comment
with collar, with thread on both sides
WG
Weight
3.125 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions