??
CAD model selection
ST7118.50X160X120
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.50X160X120
BESTNR
Order No.
ST7118.50X160X120
D1
Diameter
50 mm
D3
Diameter
51 mm
D5
Diameter
63 mm
D8
Diameter
80 mm
L
Length
280 mm
L1
Length
160 mm
L2
Length
120 mm
L3
Length
37 mm
L5
Length
123 mm
L7
Length
7 mm
BM
Comment
with small centre collar
WG
Weight
4.610 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions