??
CAD model selection
ST7118.40X120X100
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.40X120X100
BESTNR
Order No.
ST7118.40X120X100
D1
Diameter
40 mm
D3
Diameter
41 mm
D5
Diameter
50 mm
D8
Diameter
67 mm
L
Length
220 mm
L1
Length
120 mm
L2
Length
100 mm
L3
Length
27 mm
L5
Length
93 mm
L7
Length
7 mm
BM
Comment
with small centre collar
WG
Weight
1.560 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions