??
CAD model selection
ST7118.32X190X160
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.32X190X160
BESTNR
Order No.
ST7118.32X190X160
D1
Diameter
32 mm
D3
Diameter
33 mm
D5
Diameter
40 mm
D8
Diameter
57 mm
L
Length
350 mm
L1
Length
190 mm
L2
Length
160 mm
L3
Length
25 mm
L5
Length
40 mm
L7
Length
7 mm
BM
Comment
with small centre collar
WG
Weight
2.000 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions