??
CAD model selection
ST7118.32X110X080
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.32X110X080
BESTNR
Order No.
ST7118.32X110X080
D1
Diameter
32 mm
D3
Diameter
33 mm
D5
Diameter
40 mm
D8
Diameter
57 mm
L
Length
190 mm
L1
Length
110 mm
L2
Length
80 mm
L3
Length
25 mm
L5
Length
85 mm
L7
Length
7 mm
BM
Comment
with small centre collar
WG
Weight
0.890 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions