??
CAD model selection
ST7118.25X120X110
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.25X120X110
BESTNR
Order No.
ST7118.25X120X110
D1
Diameter
25 mm
D3
Diameter
26 mm
D5
Diameter
32 mm
D8
Diameter
49 mm
L
Length
230 mm
L1
Length
120 mm
L2
Length
110 mm
L3
Length
22 mm
L5
Length
98 mm
L7
Length
6 mm
BM
Comment
with small centre collar
WG
Weight
0.755 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions