??
CAD model selection
ST7118.19X100X080
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.19X100X080
BESTNR
Order No.
ST7118.19X100X080
D1
Diameter
19 mm
D3
Diameter
20 mm
D5
Diameter
25 mm
D8
Diameter
42 mm
L
Length
180 mm
L1
Length
100 mm
L2
Length
80 mm
L3
Length
20 mm
L5
Length
80 mm
L7
Length
5 mm
BM
Comment
with small centre collar
WG
Weight
0.415 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions