??
CAD model selection
ST7118.16X080X060
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.16X080X060
BESTNR
Order No.
ST7118.16X080X060
D1
Diameter
16 mm
D3
Diameter
17 mm
D5
Diameter
22 mm
D8
Diameter
39 mm
L
Length
140 mm
L1
Length
80 mm
L2
Length
60 mm
L3
Length
16 mm
L5
Length
64 mm
L7
Length
5 mm
BM
Comment
with small centre collar
WG
Weight
0.290 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions