??
CAD model selection
ST7118.12X070X050
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7118 - Guide pillars with small middle mount shoulder
Bill of material
ST7118.12X070X050
BESTNR
Order No.
ST7118.12X070X050
D1
Diameter
12 mm
D3
Diameter
13 mm
D5
Diameter
18 mm
D8
Diameter
35 mm
L
Length
120 mm
L1
Length
70 mm
L2
Length
50 mm
L3
Length
12 mm
L5
Length
58 mm
L7
Length
4 mm
BM
Comment
with small centre collar
WG
Weight
0.114 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions