??
CAD model selection
ST7117.50X220X180
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7117 - Guide pillars with middle mount shoulder
Bill of material
ST7117.50X220X180
BESTNR
Order No.
ST7117.50X220X180
D1
Diameter
50 mm
D3
Diameter
52 mm
D5
Diameter
80 mm
D8
Diameter
66 mm
D9
Diameter
6.6 mm
D10
Diameter
11 mm
L
Length
400 mm
L1
Length
220 mm
L2
Length
180 mm
L3
Length
37 mm
L4
Length
15 mm
L5
Length
183 mm
L7
Length
7 mm
T
Length
6.8 mm
BM
Comment
with centre waistband
WG
Weight
6.530 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions