??
CAD model selection
ST7117.40X130X100
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7117 - Guide pillars with middle mount shoulder
Bill of material
ST7117.40X130X100
BESTNR
Order No.
ST7117.40X130X100
D1
Diameter
40 mm
D3
Diameter
42 mm
D5
Diameter
70 mm
D8
Diameter
56 mm
D9
Diameter
6.6 mm
D10
Diameter
11 mm
L
Length
230 mm
L1
Length
130 mm
L2
Length
100 mm
L3
Length
27 mm
L4
Length
12 mm
L5
Length
103 mm
L7
Length
7 mm
T
Length
6.8 mm
BM
Comment
with centre waistband
WG
Weight
2.500 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions