??
CAD model selection
ST7117.32X120X100
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7117 - Guide pillars with middle mount shoulder
Bill of material
ST7117.32X120X100
BESTNR
Order No.
ST7117.32X120X100
D1
Diameter
32 mm
D3
Diameter
34 mm
D5
Diameter
60 mm
D8
Diameter
48 mm
D9
Diameter
5.5 mm
D10
Diameter
10 mm
L
Length
220 mm
L1
Length
120 mm
L2
Length
100 mm
L3
Length
25 mm
L4
Length
10 mm
L5
Length
95 mm
L7
Length
7 mm
T
Length
5.7 mm
BM
Comment
with centre waistband
WG
Weight
1.540 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions