??
CAD model selection
ST7117.25X120X100
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7117 - Guide pillars with middle mount shoulder
Bill of material
ST7117.25X120X100
BESTNR
Order No.
ST7117.25X120X100
D1
Diameter
25 mm
D3
Diameter
26 mm
D5
Diameter
48 mm
D8
Diameter
38 mm
D9
Diameter
4.5 mm
D10
Diameter
8 mm
L
Length
220 mm
L1
Length
120 mm
L2
Length
100 mm
L3
Length
22 mm
L4
Length
8 mm
L5
Length
98 mm
L7
Length
6 mm
T
Length
4.6 mm
BM
Comment
with centre waistband
WG
Weight
0.930 kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions