??
CAD model selection
ST7117.16X100X070
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7117 - Guide pillars with middle mount shoulder
Bill of material
ST7117.16X100X070
BESTNR
Order No.
ST7117.16X100X070
D1
Diameter
16 mm
D3
Diameter
18 mm
D5
Diameter
38 mm
D8
Diameter
28 mm
D9
Diameter
4.5 mm
D10
Diameter
8 mm
L
Length
170 mm
L1
Length
100 mm
L2
Length
70 mm
L3
Length
16 mm
L4
Length
8 mm
L5
Length
84 mm
L7
Length
5 mm
T
Length
4.6 mm
BM
Comment
with centre waistband
WG
Weight
0.326 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions