??
CAD model selection
ST7117.12X070X070
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7117 - Guide pillars with middle mount shoulder
Bill of material
ST7117.12X070X070
BESTNR
Order No.
ST7117.12X070X070
D1
Diameter
12 mm
D3
Diameter
13 mm
D5
Diameter
28 mm
D8
Diameter
20 mm
D9
Diameter
3.4 mm
D10
Diameter
6 mm
L
Length
140 mm
L1
Length
70 mm
L2
Length
70 mm
L3
Length
12 mm
L4
Length
6 mm
L5
Length
58 mm
L7
Length
4 mm
T
Length
3.4 mm
BM
Comment
with centre waistband
WG
Weight
0.150 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions