??
CAD model selection
ST711450X220X180
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7114 - Guide pillar with middle mount shoulder, with internal thread, both-sided
Bill of material
ST711450X220X180
BESTNR
Order No.
ST711450X220X180
D1
h3
50 mm
D2
-0.5
80 mm
D3
js4
52 mm
D8
Diameter
66 mm
D9
Diameter
6.6 mm
D10
Diameter
11 mm
L4
-0.2
15 mm
M
Thread
M8
T
Length
6.8 mm
L
Length
400 mm
L1
Length
220 mm
L2
Length
180 mm
L5
Length
183 mm
BM
Comment
with middle mount shoulder, with internal thread, both-sided
WG
Weight
6.516 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions