??
CAD model selection
ST711440X140X120
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7114 - Guide pillar with middle mount shoulder, with internal thread, both-sided
Bill of material
ST711440X140X120
BESTNR
Order No.
ST711440X140X120
D1
h3
40 mm
D2
-0.5
70 mm
D3
js4
42 mm
D8
Diameter
56 mm
D9
Diameter
6.6 mm
D10
Diameter
11 mm
L4
-0.2
12 mm
M
Thread
M8
T
Length
6.8 mm
L
Length
260 mm
L1
Length
140 mm
L2
Length
120 mm
L5
Length
113 mm
BM
Comment
with middle mount shoulder, with internal thread, both-sided
WG
Weight
2.789 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions