??
CAD model selection
ST711419X110X080
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7114 - Guide pillar with middle mount shoulder, with internal thread, both-sided
Bill of material
ST711419X110X080
BESTNR
Order No.
ST711419X110X080
D1
h3
19 mm
D2
-0.5
42 mm
D3
js4
22 mm
D8
Diameter
32 mm
D9
Diameter
4.5 mm
D10
Diameter
8 mm
L4
-0.2
8 mm
M
Thread
M8
T
Length
4.6 mm
L
Length
190 mm
L1
Length
110 mm
L2
Length
80 mm
L5
Length
90 mm
BM
Comment
with middle mount shoulder, with internal thread, both-sided
WG
Weight
0.482 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions