??
CAD model selection
ST711412X100X100
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7114 - Guide pillar with middle mount shoulder, with internal thread, both-sided
Bill of material
ST711412X100X100
BESTNR
Order No.
ST711412X100X100
D1
h3
12 mm
D2
-0.5
28 mm
D3
js4
13 mm
D8
Diameter
20 mm
D9
Diameter
3.4 mm
D10
Diameter
6 mm
L4
-0.2
6 mm
M
Thread
M6
T
Length
3.4 mm
L
Length
200 mm
L1
Length
100 mm
L2
Length
100 mm
L5
Length
88 mm
BM
Comment
with middle mount shoulder, with internal thread, both-sided
WG
Weight
0.191 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions