??
CAD model selection
ST7112.30X260
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7112 - Guide pillars with head with oil grooves
Bill of material
ST7112.30X260
BESTNR
Order No.
ST7112.30X260
D1
Diameter
30 mm
D2
Diameter
36 mm
L
Length
275 mm
L1
Length
260 mm
L2
Length
9 mm
H
Height
15 mm
BM
Comment
with head, with lubrication grooves
WG
Weight
1.550 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions