??
CAD model selection
ST7111.15X080
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7111 - Guide pillars with head without oil grooves
Bill of material
ST7111.15X080
BESTNR
Order No.
ST7111.15X080
D1
Diameter
15 mm
D2
Diameter
20 mm
L
Length
88 mm
L1
Length
80 mm
L2
Length
7 mm
H
Height
8 mm
BM
Comment
with head, without lubrication grooves
WG
Weight
0.130 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions