??
CAD model selection
ST7111.12X080
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7111 - Guide pillars with head without oil grooves
Bill of material
ST7111.12X080
BESTNR
Order No.
ST7111.12X080
D1
Diameter
12 mm
D2
Diameter
16 mm
L
Length
86 mm
L1
Length
80 mm
L2
Length
5 mm
H
Height
6 mm
BM
Comment
with head, without lubrication grooves
WG
Weight
0.080 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions