??
CAD model selection
ST7106.32X315
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Bill of material
ST7106.32X315
BESTNR
Order No.
ST7106.32X315
D1
Diameter
32 mm
L
Length
315 mm
L1
Length
7 mm
BM
Comment
smooth, to press in, with thread on both sides
WG
Weight
1.986 kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions