??
CAD model selection
ST7106.25X140
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Bill of material
ST7106.25X140
BESTNR
Order No.
ST7106.25X140
D1
Diameter
25 mm
L
Length
140 mm
L1
Length
6 mm
BM
Comment
smooth, to press in, with thread on both sides
WG
Weight
0.516 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions