??
CAD model selection
ST710530X200
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7105 - Guide pillar, smooth, with recess and holding ring
Bill of material
ST710530X200
BESTNR
Order No.
ST710530X200
D1
Diameter
30 mm
D7
Diameter
33 mm
L
Length
200 mm
L1
Length
7 mm
ABSTAND
Length
10.2 +0.2 mm
BM
Comment
smooth, with recess and holding ring
WG
Weight
1.110 kg
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions