??
CAD model selection
ST710524X224
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7105 - Guide pillar, smooth, with recess and holding ring
Bill of material
ST710524X224
BESTNR
Order No.
ST710524X224
D1
Diameter
24 mm
D7
Diameter
27 mm
L
Length
224 mm
L1
Length
6 mm
ABSTAND
Length
10.2 +0.2 mm
BM
Comment
smooth, with recess and holding ring
WG
Weight
0.795 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions