??
CAD model selection
ST710510X100
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7105 - Guide pillar, smooth, with recess and holding ring
Bill of material
ST710510X100
BESTNR
Order No.
ST710510X100
D1
Diameter
10 mm
D7
Diameter
13 mm
L
Length
100 mm
L1
Length
4 mm
ABSTAND
Length
10.2 +0.2 mm
BM
Comment
smooth, with recess and holding ring
WG
Weight
0.062 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions