??
CAD model selection
ST710238-40X197
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7102 - Guide pillar, reduced
Bill of material
ST710238-40X197
BESTNR
Order No.
ST710238-40X197
D1
h3
38 mm
D2
h3
40 mm
L1
197.0 mm
L2
83.0 mm
WG
Weight
1.854 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions