??
CAD model selection
ST710219-20X120
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7102 - Guide pillar, reduced
Bill of material
ST710219-20X120
BESTNR
Order No.
ST710219-20X120
D1
h3
19 mm
D2
h3
20 mm
L1
120.0 mm
L2
41.0 mm
WG
Weight
0.290 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions