??
CAD model selection
ST7100.80X400
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7100 - Guide pillars smooth, for pouring
Bill of material
ST7100.80X400
BESTNR
Order No.
ST7100.80X400
D1
Diameter
80 mm
L
Length
400 mm
L1
Length
8 mm
BM
Comment
smooth, to press in, without thread
WG
Weight
15.720 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions